|
MEMCOR® XP is a self-contained membrane filtration system that uses our most advanced, industry-proven membrane technology. This completely engineered, fully assembled and factory tested unit is shipped ready-to-run which minimizes integration, installation and start-up costs.
MEMCOR® XP is ideally suited for small communities and industrial applications where suspended solids removal is critical. It’s straightforward and compact design maximizes the efficiency and reliability in producing the quality and quantity of water you need, when you need it. It is also ideal for remote systems, schools, developments and disaster relief applications. Benefits of MEMCOR® XP pressurized systems: - An economical filtration system with nominal capacities from 25-200 gpm (5-45 m3/hr) in 6 different sizes to suit your needs
- A complete solution in a self-contained water treatment system for simple integration into your plant
- Fast installation and commissioning of a completely factory assembled system
- A trouble-free startup since every unit is factory tested prior to shipment
- Capabilities for expansion and customization with modular accessories for your particular needs
- Floor space savings due to it’s compact design
- Ultra-low silt density index (SDI) for reverse osmosis pretreatment
- High log reduction value (LRV) for drinking water
Features
- Reliable and low cost
- Available in six standard sizes
- Self-contained, fully functional system
- Completely assembled and factory tested
- Expandable and adaptable via accessory packages
- Compact, space saving design
- Consistent production of high quality filtrate
- Oxidant tolerant membranes
- Low pressure operation
Benefits
- Affordable, high value system
- Choice of systems sized for your needs
- Integrates easily into your plant on line-pressure feed*
- Easy to install and operate
- Reduces installation, startup and commissioning costs
- Expands easily when flow rates increase
- Adapts to your specific requirements with pre-engineered accessories
- Saves valuable floor space and alleviates excessive overhead clearance requirements
- Meets drinking water standards and SDI < 3
- Allows the use of oxidants to maintain bacteriostatic conditions and improve cleaning effectiveness
- Economical to own, operate and maintain
*Consult with Memcor Products regarding line pressure feed systems. MEMCOR® XP feed pump is a standard option available when line pressure conditions are not appropriate.

View our Memcor Products and Services presentation
|
 |
|
 |
|
|
|
|
|