Features:
- Multi-Barrier treatment protection
- HIgh rate calrification processes in series
- Standard system designs for a wide range of flow conditions
- Automatic operation and control
- Tube Clarifier with integral sludge recirculation
- Proven buoyant media clarifier
- Corrosion resistant system components
- A full suite of filtration products to complete your system
Benefits:
- Reliable, simple treatment for diffcult waters
- Handles high turbidity and organic loads with ease
- Modular expansion capability
- TOC reductions 55% or more when combined with filtration
- Reduced disinfection by-product precursors (DBPP) and helps meet THM and HAA regulations
- Minimizes waste production and operator attention
- Smaller Footprint compared to conventional equipment
- The Trident® HSC Systems minimize size and cost and maximize efficiency and performance for difficult to treat waters
Installation Experience: The Trident® HSC is the newest addition to the Microfloc Trident® family, which was introduced in June of 1982. The number of locatons realizing the benefits of Trident® Systems is over 1,000 and still growing.
When filtration is required to complete the system process, the packaged Trident® HS unit may be provided for up to 6 MGD plant flow. For larger systems, we offer a complete line of filter components and filter systems to complete the process train.
Contact us today to receive information on full scale designs and on-site pilot capabilities.