|
When Microfloc® Tri-Mite™ technology was first introduced, it presented a significant advance in water and wastewater treatment methods. Not only did it remove turbidity, suspended solids, color, iron, manganese, odor, taste and parasites such as Giardia lamblia and Cryptosporidium, but it did so at a lower capital than conventional systems, in a smaller space, and at higher flow rates per unit area.
Tri-Mite PWTP provides you…
Features: - Pre-engineered
- Fully factory assembled
- Bouyant Media Clarifier
- Two log removal credit of Crypto and Giardia, Up to 3 log removal demonstrated in Pilot Studies.
- Graveless underdrain system
Benefits: - Minimizes design costs
- Minimizes installation costs
- 75-95%Turbidity removal rates
- Increases filter run time
- Increased net production through raw water flush
- Smaller footprint compared to applicable conventional equipment
- Meets Enhanced Surface Water Treatment Rules
- Proven process through trials testing
- Eliminates costly gravel upsets
Surface water treatment for turbidity and color removal is the most common application. Tri-Mites also are applied to iron, manganese and arsenic from groundwater supplies. Factory assembly and wiring of the units greatly reduce installation costs compared to conventional designs. Large Installation Base: Since its introduction, more than 160 Tri-Mites have been installed.
|
 |
|
 |
|
|
|
|
|