| Auto-Shell™ Walnut Shell Filters |
Auto-Shell walnut shell filters remove oily contaminants from water, and are used in treating oilfield produced water, refinery wastewater, steel mill direct spray and caster water, ethylene plant quench water, copper concentrate decant and cooling water. More
|
| Combosep™ System |
Our patented Combosep (COMBination Of SEParators) is typically comprised of a vertical and horizontal flotation system, mounted on a common skid, complete with interconnect piping. More
|
| Cyclosep™ Vertical Flotation System |
Our patented Cyclosep vertical flotation system is a unique concept in treating produced water and contaminated wastewater. It uses specialized cyclonic and flotation technology that removes oil, grease and solids in a single vessel arrangement. More
|
| Dissolved Gas Flotation (DGF) Pump System |
At the heart of our Monosep brand technologies is our patented Dissolved Gas Flotation (DGF) pump system. More
|
| Hydrocell® Hydraulic Induced Air Flotation Separators |
Hydrocell hydraulic induced air flotation separators remove oil and suspended solids from water in large volumes, and can process solids and oils from 50 ppm to several hundred ppm with product effluents containing less than 5 ppm. More
|
| Lancy-CPS Gravity Separator for Oil/Solids Removal |
The Lancy Corrugated Plate Separator (CPS) uses gravity to remove oil and solids from wastewater. It is used in industrial wastewater, industrial filtration, oil/water separation, clarification/separation, and storm water and sewer overflow applications. More
|
| Liquid/Liquid Hydrocyclone |
The high efficiency liquid/liquid hydrocyclone provides maximum oil/water separation efficiency, and is used in industrial process water, industrial reuse, oil/water separation, and clarification/separation applications. More
|
| Quadricell® Induced Air Flotation Separators |
The Quadricell separator has been engineered to provide the most efficient means of removing oil and suspended solids from water in large volumes. These units can process solids and oils in the 50 ppm to several hundred ppm range with product effluents containing less than 5 ppm. More
|
| Reverse Osmosis Systems |
Monosep Products sells a myriad of reverse osmosis system configurations in order to meet specific customer needs. More
|
| Skimmers, CPI and Sump Tanks |
Our complete line of produced water treatment equipment includes such items as skimmers, degassers, CPI's and sump tanks. We have the ability to custom design, engineer and fabricate any type of miscellaneous produced water treatment equipment that will complement our flotation products. More
|