key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Monosep Products

Products
Services
Parts and Service
Contacts
Remote Data Access

Water Technologies > Product and Service Lines > Monosep Products > Products

 
Dissolved Gas Flotation (DGF) Pump System

At the heart of our Monosep brand technologies is our patented Dissolved Gas Flotation (DGF) pump system.

Conventional flotation systems have been used for years for a variety of chemical processes in a broad range of industries. This proven process hydraulically lifts or floats solids, oils and other contaminates to the surface of the liquid phase. Once on the surface, these contaminates are skimmed off and removed from the liquids.

  • Fine bubbles are introduced into the vessel
  • Gas bubbles attach to oil droplets
  • Droplets float to surface at an accelerated rate

 

DGF Pump Operation

Our DGF pump has proven to be one of the most effective solutions to treating produced waters. The DGF pump works by using a dual sided impeller that pulls both water and gas into the pump volute. The backside of the impeller has a “sub-atmospheric” zone that pulls vapor from the blanket gas source or other means and allows mixing with the incoming fluid.

As this mixing occurs, the vapor is dissolved into the water creating micro-fine bubbles that break out of solution once a pressure drop is experienced. This pressure drop occurs once the fluids and dissolved gas are flowed across a globe valve prior to entrance into the flotation vessel.

Due to the close tolerance between the back vanes of the impeller and the back plate of the DGF pump, the vapor is sheared into micro-fine bubbles piped into a vessel or tank allowing the fine gas bubbles to attach to the oil droplets. As the gas bubble attaches to the oil droplet, the droplet floats to the surface at an accelerated rate.

The DGF technology can produce bubbles that range from 1 micron and greater. Currently, there are no other technologies that offer the flexibility and effectiveness of altering bubble size to optimize the efficiency of a flotation unit due to changing water chemisty.

 


Dissolved Gas Floatation(DGF) pump system


Contact Us

Monosep Products
Jessica Mattmiller
337.837.3071
Send email
Request a Proposal

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID