Water
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Monosep Products

Products
Services
Parts and Service
Contacts
Remote Data Access

Water Technologies > Product and Service Lines > Monosep Products > Products

 
Skimmers, CPI and Sump Tanks

Our complete line of produced water treatment equipment includes such items as skimmers, degassers, CPI's and sump tanks. We have the ability to custom design, engineer and fabricate any type of miscellaneous produced water treatment equipment that will complement our flotation products.

By offering this specialized equipment, we are able to provide total turnkey produced water treatment for bulk oil and grease removal with skimmers and CPI's to final polishing using out patented flotation systems.

Design Options

  • Pressurized or atmospheric (Veirsep system)
  • ASME Code of non-code construction
  • Customer determines controls, tie in locations and safety controls
  • Can be packaged with other USFilter-designed unit for total produced water treatment management

Skimmers 


We have manufactured numerous skimmers for bulk oil and grease removal prior to our downstream flotation polishing units. Skimmers are offered in various sizes and in three basic designs; horizontal, vertical and spherical. These skimmers are ideally suited to smooth liquid surges resulting in greater operating efficiency of downstream treatment equipment.  DGF flotation technology is also offered in skimmers, aiding in removal efficiency.

Skimmers are offered in a wide array of construction materials and can be designed to handle various contaminates. Vertical skimmers can be manufactured with a conical bottom in the event produced sands or other materials are expected to be encountered. In addition, the vertical skimmers are our most compact unit, minimizing the amount of platform space required. Horizontal skimmers offer the greatest gravitational removal efficiency due to greater interface area.

Skimmer system

Corrugated Plate Interceptors (CPIs)

Our CPI system incorporates a series of corrugated plate packs installed at various angles, aligned at close tolerances, thus optimizing settling area. The system can be manufactured in either pressurized or atmospheric configurations and has the ability to effectively remove oil droplets of 50 microns or greater.

CPI units allow removal of oil and grease bulk contamination in addition to any produced solids encountered. Advantages include no moving parts and low operating cost, plus little to no chemical additives are required.

Sump Tanks

Our sump tanks allow an economical method to collect and treat water from drainage sumps; oily water runoff and equipment drain headers. Sump tanks come in various sizes and configurations to accommodate specific needs. Sumps are typically equipped with dual centrifugal sump pumps, control panel and level switch activation. In addition, the tanks are equipped with oil skimmer weir system and oil transfer pumps. Our patented DGF technology, for maximum removal of oil and grease contamination, is also available.

Sump Tank System



Contact Us

Monosep Products
Jessica Mattmiller
337.837.3071
Send email
Request a Proposal

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID