key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Monosep Products

Products
Services
Parts and Service
Contacts
Remote Data Access

Water Technologies > Product and Service Lines > Monosep Products > Products

 
Quadricell® Induced Air Flotation Separators

The Quadricell separator has been engineered to provide the most efficient means of removing oil and suspended solids from water in large volumes. These units can process solids and oils in the 50 ppm to several hundred ppm range with product effluents containing less than 5 ppm.

Quadricell separators combine 95-percent efficiency with high throughput for treating highly entrained streams that require intensive aeration for flow rates of up to 5,000 gallons per minute.

The cost-effective Quadricell separator is typically used for the following:

  • processing onshore and offshore oil field-produced water
  • refineries and petrochemical plants
  • vegetable oil
  • tall oil
  • coke processing
  • tanker ballast water
  • paper mill white water
  • emulsions manufacturing
  • pollution control systems applications

Features and Benefits

  • Patented design assists in contaminant removal and enhances efficiency
  • Once contaminants are floated to the surface froth, they are immediately removed to prevent re-entrainment into the liquid
  • Four cells in series ensure maximum liquid/air contact
  • Cells are individually adjustable for maximum skimming efficiency and optimum air introduction
  • Optional gas-tight design ensures containment of volatile organic compounds

Product Documentation




Contact Us

Zimpro Systems
Jessica Mattmiller
281.227.9100
Send email
Request a Proposal
Parts & Services

Call 800.826.1838 or e-mail Bill Wunsch at william.wunsch@siemens.com

Highlights

Visit our Capabilities page to learn more about how we can help you.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID