Permutit 12 ft. Diameter AVGF Filters
You must be interested in our Permutit® Automatic Valveless Gravity Filters (AVGF), which are now part of the USFilter family of companies. Known for dependability and long-term operation, Permutit® AVGF’s have been installed in many applications worldwide. AVGF’s operate automatically without a single valve, backwash pump, flow control or other instrumentation. Nothing moves but the water.
The design and performance of the AVGF have been proven through years of continuous use at hundreds of water treatment facilities worldwide. Widely used in pretreatment plants for boiler feedwater, generating stations, pulp and paper mills and chemical plants, the AVGF is also approved by a majority of states for treatment of potable water supplies.