key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

RJ Environmental Products

Capabilities
History
Products
Case Studies
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > RJ Environmental Products > Products

RJ Environmental Products - List of Products


Results 1 to 10 of 12

DD71™ Series Odor Control Systems
Vapor phase odor/fume control equipment to treat air streams from 1,000 to 6,000 cfm.  More

Degasifier Systems

Siemens Water Technologies offers highly efficient degasifier systems for municipal and industrial applications.

  More

Emergency Vapor Scrubber System RJ-150
Emergency Vapor Scrubber Systems (EVSS), from Siemens Water Technologies have been tested by an independent laboratory for chlorine releases from 150 lbs up to one ton and release rates up to 100 lbs/min with maximum discharge concentrations never exceeding 2 ppm. To the best of our knowledge, no other supplier has conducted independent testing a a C.A.B.O. approved testing facility. The RJ-150 model is designed for treating smaller gas releases.  More

Emergency Vapor Scrubber System RJ-150PP
Emergency Vapor Scrubber Systems (EVSS) from Siemens Water Technologies have been rigorously tested by a C.A.B.O. certified laboratory. In 1992 and 1997, full scale tests were conducted with actual one-ton releases of chlorine gas. On both occasions our scrubbers passed the test with flying colors, neutralizing the toxic gas while maintaining emissions well below the 5 ppm UFC requirement.  More

Emergency Vapor Scrubber System RJ-2000
Emergency Vapor Scrubber Systems (EVSS) from Siemens Water Technologies have been tested by an independent laboratory for chlorine releases from 150 lbs up to one ton and release rates up to 100 lbs/min with maximum discharge concentrations never exceeding 2 PPM. To the best of our knowledge, no other supplier has conducted independent testing a C.A.B.O. approved testing facility.   More

Emergency Vapor Scrubber System RJ-2000 Bulk
Emergency Vapor Scrubber Systems (EVSS) from Siemens Water Technologies have been tested by an independent laboratory for chlorine releases from 150 lbs up to one ton and release rates up to 100 lbs/min with maximum discharge concentrations never exceeding 2 PPM. To the best of our knowledge, no other supplier has conducted independent testing a a C.A.B.O. approved testing facility.   More

LO/PRO® Odor Control System
Siemens Water Technologies offers a complete line of wet scrubber odor control systems.  By far our most popular, versatile and effective product is the LO/PRO Packaged Odor Control System. Since its introduction in 1994, the LO/PRO has become the industry leader.  More

L-Series Odor Control Systems
Vapor phase odor/fume control equipment to treat air streams up to 1,000 cfm.  More

Modular Carbon Adsorber System
Carbon adsorption is an effective solution to many odor control problems. It is particularly useful for small airflows, remote locations, and control of specific volatile organic compounds that are difficult to remove by wet scrubbing. We offer a complete line of carbon adsorption systems, ranging from small modular systems (100 CFM to 1500 CMF) to larger, dual-bed systems (up to 15,000 CFM).  More

Packed Tower Odor Control System
Conventional packed tower wet scrubber systems can handle very large air volumes - up to 70,000 CFM. Siemens offers an improved version of the traditional packed tower design, featuring an extended sump at the base of the tower. The sump deck allows for use of low-maintenance, vertical seal-less pumps, and provides safe, easy access to instrumentation.   More

12Next >
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID