key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

RJ Environmental Products

Capabilities
History
Products
Case Studies
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > RJ Environmental Products > Products

 
Modular Carbon Adsorber System

Carbon adsorption is an effective solution to many odor control problems. It is particularly useful for small airflows, remote locations, and control of specific volatile organic compounds that are difficult to remove by wet scrubbing. We offer a complete line of carbon adsorption systems, ranging from small modular systems (100 CFM to 1500 CMF) to larger, dual-bed systems (up to 15,000 CFM).

You’ve Got Choices!

All Carbon Media is the Same, Right?
Wrong! Carbon media is selected based on your specific application. Midas OCM an extraordinarily high H2S breakthrough capacity.

Team With a Wet Scrubber
Custom-designed single or dual-bed carbon adsorbers are available for higher air flows, up to 20,000 cfm. In fact, this is often used as a polishing stage following a wet scrubber system.

Other Carbon Solutions
Passive flow systems and carbon canisters are also available.

Features and Benefits

  • Pre-assembled and Skid-mounted
  • Vessel of Polyproylene or Fiberglass Reinforced Plastic (FRP)
  • High Performance Midas OCM™ Carbon Media

Product Documentation




Contact Us

RJ Environmental Products
Marc Bodemer
Sales/Marketing
858.487.2200
Send email
Request a Proposal
Parts & Services

Contact us today at 858.486.8500 for your Aftermarket Sales inquiries

Highlights
Featured Case Studies
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID