|
Our Gravity Belt Thickener is designed to deliver higher solids at efficient operating costs, adding value to your biosolids dewatering strategy.
The Gravity Belt Thickener (GBT) is a low power, high capacity thickening device designed to operate in continuous, high throughput applications. A few of the features included to maximize performance and minimize maintenance are: - Replaceable plow shoes.
- Pneumatically actuated rack and pinion tensioning.
- Variable speed drive motor.
 Available in 1.2, 2, 3, and 4-meter belt width designs, the GBT can process a wide range of sludges, flows and solids concentration.
Features -
Large filtration area. -
Replaceable plow shoes. -
Unique plow design. -
"Interference fit" roller construction. -
VFD drive system. -
Pneumatic tensioning and tracking system. -
Rugged I-beam frame construction. - PLC controls with Operator Interface Terminal (OIT).
Benefits - Large filtration area provides better performance and maximum throughput.
- Replaceable plow shoes reduce maintenance cost since the entire plow assembly does not have to be replaced when worn.
- High efficiency plow design greatly accelerates the rate of drainage allowing for higher throughput.
- Unique “interference fit” roller construction completely eliminates roller failures and costly downtime.
- VFD drive provides accurate belt speed control and minimizes energy consumption.
- Pneumatic tensioning and tracking system eliminates the mess and problems with hydraulic systems, assures even belt tension and accurate belt tracking.
- Rugged hot dipped galvanized frame assures long life under harsh operating conditions.
- Automated control system minimizes operator requirements and provides the ability to monitor operation from the plant SCADA system.
A Sernagiotto Technology
Contact Us!
U.S. and Canada Municipal Applications East – Keith Hamilton, 205.275.5201 West – Mike Spring, 616.748.7609
U.S. and Canada Industrial Applications East – Marty Baldwin, 609.693.1230 Central – Paul Malik, 616.748.7608 West – Elisebeth Haluch, 616.748.2554
International Sales David Shaw, 616.748.2557
|
 |
|
 |
|
|
|
|
|