The high performance Dynamic Radial Wedge Belt Press is the most technologically advanced belt press in the world today. It is capable of processing unstable, slow draining materials at flow rates 50% higher than comparable models while achieving consistently higher cake solids. The 3-meter, 15-roll BPR boasts an outstanding 725 square feet of filtration area that, combined with other key engineering innovations, does the work of two conventional 2-meter belt presses.
The Dynamic Radial Wedge Belt Press is available in 1.2, 1.6, 2.0, 2.5 and 3.0 meter designs and can be equipped with up to 15 pressure rollers. This allows the press to be customized to fit every dewatering application. It is a proven performer in the harshest, most demanding industrial and municipal environments. The DRW is an outstanding value that provides the highest possible return on your dewatering investment.