key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Sernagiotto Products

Products

Water Technologies > Product and Service Lines > Sernagiotto Products > Products

 
Static Radial Wedge Belt Press

The Static Radial Wedge (SRW) Belt Press offers quality and performance at a competitive price. The radial wedge design provides higher throughput rates than comparable models, while achieving high cake solids and using less power. The SRW belt press is an outstanding value and provides an excellent return on your dewatering investment.

The SRW belt press is available in 1.0, 1.5, and 2.0 meter belt width to accommodate a wide range of process flow requirements. The modular frame design concept allows the press to be “custom designed” to fit almost every design application.

The SRW belt press has a state of the art design that solves many of the problems associated with older press designs. With features such as the radial wedge design concept to the unique roller design that completely eliminates roller failures, the SRW is the belt press design of the future.

Features and Benefits

Features

  • Radial wedge created by a low friction curved plate system.
  • Pressure roller configurations of 8, 10, 12 or 14 rollers to allow the press to be customized to project requirements.
  • Unique frame design that allows additional pressure rollers to be added without increasing the size of the press footprint.
  • Rugged hot dipped “C” channel frame.
  • Dual belt drive system that applies uniform tension to both belts.
  • Equal length belts.
  • Pneumatic tensioning and tracking system.
  • “Interference fit” roller construction.

Benefits

  • Radial wedge design provides higher throughputs without sacrificing performance.
  • Pressure roller configurations allow design to match performance requirements.
  • The ability to add additional pressure rollers accommodates plant process changes or higher throughput/dryness requirements.
  • The rugged “C” channel frame is well proven as the best design for maximum strength and corrosion resistance. The high strength design enables application of higher belt pressures to maximize dewatering performance.
  • The dual belt drive system applies uniform tension to both belts. This improves belt life and overall press performance.
  • Equal length belts minimize inventory costs, cut maintenance costs and simplify belt replacement.
  • The pneumatic tensioning and tracking system eliminates the mess and problems with hydraulic systems and assures even belt tension and accurate belt tracking.
  • The unique “interference fit” roller construction completely eliminates roller failures and costly press downtime.

Product Documentation


Static Radial Wedge Belt Press Brochure

A Sernagiotto Technology

Contact Us!

U.S. and Canada Municipal Applications
East – Keith Hamilton, 205.275.5201
West – Mike Spring, 616.748.7609

U.S. and Canada Industrial Applications
East – Marty Baldwin, 609.693.1230
Central – Paul Malik, 616.748.7608
West – Elisebeth Haluch, 616.748.2554

International Sales
David Shaw, 616.748.2557

Static Radial Wedge Belt Filter Press


Contact Us

Judy Scheibach
800.245.3006
Send email
Request a Proposal
Parts & Services
Highlights

Live Demo:  We can do a demonstration at your site to show you how the belt press will perform on your process and give you operational data.  Call today to schedule a test for your facility

Other Style Belt Presses

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID