key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Stranco Products

Capabilities
History
Products
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Stranco Products > Products

 
G-Series High Volume Chemical Feed Skids

The G-Series High Volume Skid is a line of chemical feed packages designed for heavy-duty industrial use.

Standard configurations include all stainless steel construction with wash-down duty motors and NEMA® 4X controllers.  There are five basic models which range from 0 gpm to 22 gpm.  Other ranges are available upon request.

Features and Benefits
  • High quality gear pump provides accurate and repeatable dosage
  • NEMA® 4X SCR controllers with 4-20mA input for remote control
  • Durable and resistant stainless steel construction
  • Heavy-duty, wash-down duty motor for the harshest environments
Product Documentation




Contact Us

Stranco
Harold Topliff
Applications Engineer
815.929.4138
Send email
Request a Proposal
Parts & Services

For Parts & Service call 1.800.882.6466 and ask for Chem Feed Support.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID