key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Stranco Products

Capabilities
History
Products
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Stranco Products > Products

 
Water Champ® Chemical Induction Unit, In-Line

The In-Line Water Champ (ILWC) Series is designed for chemical induction and mixing for closed conduits. The all titanium construction of the induction body allows for use with many oxidants as well as coagulants. The rugged design and construction is characteristic of the Water Champ series of products.

The ILWC is fitted with a packing gland assembly for mounting to standard flange sizes from 6”. The unit can be easily retrofitted to existing conduits to provide superior flash mixing for optimal performance.

Features and Benefits

Features:

  • Rugged Construction
  • Chemical Duty Motor
  • All Wetted Materials Constructed of Grade 2 Titanium (unalloyed)
  • Stainless Steel Packing Gland Assembly (knife gate valve by others)
  • Optional Insertion/Retraction Device Available

Benefits:

  • Can Be Installed In Closed Conduits
  • Energy & Chemical Savings
  • Eliminates Downtime During Construction
  • Instantaneous Diffusion/Mixing
  • Maximum Chemical Concentration
  • Warranty—1 year from start-up or 18 months after delivery

Product Documentation




Contact Us

Stranco Products
Brian Stofko
Applications Engineer
815.929.4180
Send email
Request a Proposal
Parts & Services

For parts and services contact 1.800.882.6466 and ask for Water Champ support.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID