key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Chemtube® 2000 Hydraulic Diaphragm Metering Pump

Wallace & Tienan®  Brand Chemtube 2000 is a hydraulic actuated tubular diaphragm pump that can handle capacities to 1056 GPH ( 4000 l/h).

Wallace& Tiernan® Brand Chemtube 2000 Hydraulically actuated tubular diaphragm pump is designed for long service under the most severe conditions. It offers accurate metering of a wide variety of chemicals for most process applications.

A robust compact epoxy-painted cast iron gearbox features liberal use of heavy duty parts. The liquid end uses two diaphragms to isolate the process fluid from the hydraulic fluid. An internal pressure relief valve protects the pump drive and piping components from an over pressure condition that could be caused by a blocked discharge line or a closed valve.

The Chemtube® 2000 can be control either by varying the stroke length or stroke frequency. The following control schemes are available: Manual or remote manual control; start-stop control; flow proportinal control and residual compund loop control.

Features and Benefits

  • Capacities to 528 gph (2000lph) and back pressures to 200 psi
  • Three piston sizes and four stroking speeds assure a pump sized for your application with out sacrificing operating range
  • A rugged , cast iron gearbox for long operational life in harsh conditions
  • Cartidge type valves for fast service without the need to remove or disassemble piping
  • A mechanical, integral automatic hydraulic refill system that requires no adjustment and maintains a hydrauic balance regardless of operating conditions
  • Non-loss of motion stroke adjustment via a variable eccentric for smooth efficient operation
  • Optional TFE-lined tubular diaphragm for metering harsh or corrosive chemicals

Product Documentation


Chemtube 2000


Contact Us

Wallace and Tiernan Products
Manor Parikh
Business Manager
856.507.4087
Send email
Request a Proposal
Parts & Services

Parts:
Customer Service:
Phone: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com

Technical Support:
Steve Dewitt
Phone: 856.507.9000
email: wtus.tech.water@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID