key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Encore® 100 Mechanical Actuated Diaphragm Metering Pump

The Wallace & Tiernan® Brand Encore 100 Diaphragm Metering Pump combines the robustness of hydraulic diaphragm drives with the unparalleled economy, simplicity, and serviceability of mechanical diaphragm liquid ends.

The Encore® 100 is a mechanically actuated diaphragm metering pump. Its robust gear box and precision engineered liquid end are less sophisticated then hydraulic diaphragm pumps but is just as durable.

Repeatable accuracy is +/- 2% of full scale, at constant hydraulic conditions. Feed rate is infinitely adjustable from 0-100% over a 10:1 range. This is extendable to 20:1 when utilizing an optional variable speed DC motor.

Control modes for the pump are manual ; start stop control; remote manual; SCR variable speed; flow proportional; direct residual and compound loop.

Materials of construction are an epoxy painted cast iron gear box, PVC liquid end adapter, PVC or optional Kynar pump heads, clear PVC, gray PVC or Kynar suction and discharge valves, valve balls of 316 SS, TFE, ceramic, glass and polyurethane(for slurry service). valve seals are hypalon, EPDM and viton. The diaphragm is  TFE-faced, fabric reinforced, elastomer backed.  The pump is UV resistant.

Features and Benefits

  • Rugged Industrial construction
      Yet compact and lightweight with use of heavy duty parts
  • Precision Engineered Liquid Ends
      Suitable for mild solutions, aggressive chemicals, or high viscosity liquids such as polymer and slurries
  • Premium diaphragm design
      This ensures high metering accuracy, even at varying discharge pressures
  • Handles capacities to 48 GPH versus back pressures to 150 PSI ( 10 bar)
  • Readily field convertable to other metering capacities

Product Documentation


Technical Information Sheet

Encore 100_Wallace&Tiernan_Pump



Contact Us

Wallace and Tiernan Products
Manor Parikh
Business Manager
856.507.4087
Send email
Request a Proposal
Parts & Services

Parts:
Customer Service Dept.
Phone: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com

Service:
Monica Clark
856.507.9000
email: wtus.service.water@siemens.com

Technical  Support:
Steve DeWitt
Phone: 856.507.4187
Fax: 856.507.4215
email: wtus.tech.water@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID