key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Premia® 75 Solenoid Pumps

Premia 75 is a comprehensive line of solenoid metering pumps. Whether your application calls for simple manual control or complex process control, there is an economical Premia 75 pump to handle it.

Premia 75 is a complete line of solenoid pumps from a single mode of control to microprocessor control with unparelled economy, reliability and true metering performance.

Choose from 6 distinct models offering everything from simple manual control, to battery operation, to 1000 to 1 turndown with our microprocessor version.  Then choose from a broad range of options and accessories to handle even the most critical applications.

Features and Benefits

  • Six models handle capacity to 21 GPH (79l/h) and back pressures to 300PSI (21 bar)
  • Wide range of accessories and options for the most demanding applications
  • Precision engineered liquid end for high accuracy, longevity and leak free performance
  • Premium solenoid design is hot rated for continous duty...Specified capacities will not derate, even during extended use
  • Shipped ready to install

Product Documentation




Contact Us

Wallace and Tiernan Products
Manor Parikh
Business Manager
856.507.4087
Send email
Request a Proposal
Parts & Services

Parts:
Customer Service
Ph: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com
Technical Support:
Steve DeWitt
Ph: 856.507.4187
Fax: 856.507.4215
email: wtus.tech.water@siemens.com

Highlights

Featured Case Studies

Featured News Releases

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID