 |
Wallace&Tiernan® Series 20-057 is a direct feed pressure type manual feed chlorinator. It is ideally suited for installations that do not have power. Additionally, it provides for stand-by immediate chlorination in case of emergency such as power failure.
Wallace&Tiernan® Series 20-057 is a pressure type direct feed chlorinator. It operates under direct cylinder pressure and neither electricity nor water supply are required for operation. It has a maximum capacity up to 300 pounds (135 kgs)of chlorine per 24 hours. The chlorinator is designed to operate within a pressure range of 22 to 30 psi (1.5 to 2 Bar). The control unit is built to withstand internal pressure of 150 psi (10 Bar)which virtually eliminates the possibility of venting chlorine into the atmosphere. Blow off valves, one in the unit and another in the discharge line permit manual venting when service is required.
- Direct cylinder pressure operated-no electricity or water required for operation
- Easy to install-Installation and maintenance require ordinary tools
- Consistant feed rate-A differntial control valve provides constant gas feed rate regardless of temperature caused variations in cylinder pressure
- Chemical resistant-Materials of construction are highly resistant to atmospheric corrosion.
- Rotameter capacities in pounds per day and kilograms per day.
|
 |
|
 |
|
|
|
|
|