key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
TMS 561 Turbidimeter On-line Process Turbidity Measurement

The Wallace&Tiernan®TMS561 is specifically designed for continuous on-line measurement of turbidity in filtered or raw water in municipal and industrial water treatment plants as well as effluent in wastewater applications.

Wallace&Tiernan® TMS561 Turbidimeter provides an economical, compact system for turbidity measurement in most water treatment applications. Available with either a white light source, the TMS561 is ideally suited for reporting results under EPA and other international standards.

Utilizing an EPA-approved, reusable, primary standard, routine calibration is fast and inexpensive.

For poor quality water, an ultrsonic, self-cleaning system is available to reduce maintenance. An optional data acquisition system and software package allows networking of up to 225 turbidimeters into a single computer.The software provides graphical trending, alarms, and filter analysis.

Features and Benefits

  • Two automatic measurement ranges- 0-1.0 NTU and 10-1000 NTU (Nephelometric Turbidity Units)
  • Four basic models to choose from for the proper measurement for a specific application
  • Compact design eliminates the need to mount multiple omponents
  • Electronic and operator controls built into the measuremet unit
  • Fast response time ensures timely monitoring of any process and gives early indication of process abnormality
  • User friendly, menu driven electronics housed in a NEMA 4X/IP66 enclosure
  • 4-20 mA output and two configurable alarm relays for interfacing with any control system
  • Available RS-485 digital interface
  • Convenient, EPA-approved, sealed calibration standards eliminate errors and simplify calibrating
  • Meets USEPA  method 180.1 or ISO 7027 design and performance criteria
  • Removable sample cuvettes provide for cleaning and calibration without the need to disconnect piping or tubing.

Product Documentation


Technical Information

TMS561 Turbidimeter



Contact Us

Wallace and Tiernan Products
John Barnstead
Technical Services
856.507.4134
Send email
Request a Proposal
Parts & Services

Parts:
Customer Service
Ph: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com

Technical Support:
John Barnstead
Ph: 856.507.4134
Fax: 856.507.4215
email: wtus.tech.water@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID