key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Acutec™ 35 Gas Detector

The Wallace & Tiernan Acutec™ 35 Gas Detection System utilizes the latest on-line gas monitoring technology to provide a flexible and reliable, self testing detection system in a compact, modular design.

Acutec™ 35 is ideal for detecting leaks from storage containers, process piping or gas feed equipment in any type of water, wastewater or industrial plant environment.

Features and Benefits

Features:

  • Gases detected: Chlorine, Sulfur Dioxide, Ammonia.
  • All enclosures are provided with knockouts on all four sides to facilitate wiring using the ½” FNPT conduit hubs provided.
  • The receiver is available in a choice of either a Detector or Monitor version, which has an LED display and mA output signal. Both provide two selectable levels of alarm.
  • Battery back-up option consists of a sealed lead-acid battery mounted in its own enclosure.
  • Three assignable alarm relays for either alarm setpoint 10A at 120 VAC, 5A at 250 VAC, resistive, SPDT configurable for normal/fail-safe, latching/non-latching, and fast/slow operation.
  • An optional Auto-Test unit incorporates an integral gas generator to automatically test the sensor each day and sounding alarms in the event of sensor failure. This added safety feature also reduces the costs incurred with manual procedures.

Benefits:

  • Acutec 35 Gas Detection System’s modular design allows for a wide range of configurations that can be simply and neatly installed, using standard enclosures. 
  • The flexibility of the modular system allows for simple installation of single or multipoint gas detection systems. 

Product Documentation


Acutec 35 Gas Detector


Contact Us

Wallace and Tiernan Products
Stephan Andree
Sales
800.628.0897
Send email
Request a Proposal
Parts & Services

Parts:
Customer Services Dept.
Phone: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com

Technical service
Ph. 856 507-9000
Fax: 856 507-4215
email: wtus.tech.water@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID