|
The Barrier® SL Series Systems are designed to treat flows ranging from 10 to 100 USGPM (38 to 379 LPM).
The systems come standard with 316L stainless steel pressure vessels and remote modified NEMA 4X (IP56) fiberglass enclosures.
- Designed to treat flows ranging from 5 to 100 gallons per minute.
- Low-pressure low-output, low-pressure high-output, and low-pressure amalgam lamp technology
- Energy efficient electronic ballasts
- Remote modified NEMA 4X fiberglass enclosures.
- Compact
- Horizontal or vertical configuration
- 360 degree mounting brackets for flexible installation
- Effective cleaning with manual or automatic mechanical cleaning system
- Options: UV sensor, high heat shut off, cleaning system, flange or sanitary fittings, PLC
- Can be configured for germicidal disinfection (SL Series), Total Organic Carbon reduction (SL-TOC Series), and ozone destruction (SL-OD Series).
|
 |
|
 |
|
|
|
|
|