key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Barrier® Sunlight VR Series UV Systems

The Barrier® Sunlight VR Series ultraviolet disinfection systems are designed to treat flows requiring a lower water level of 30" (72cm).  The VR Series is used when the vertical configuration is preferred, but the water can not be maintained at the required 60" (152cm) level.

The systems come standard with vertically oriented stainless steel modules, remote NEMA 4X (IP56) power distribution centers, automatic air-driven cleaning systems, and integrated liquid and air cooling.

Features and Benefits

  • Small footprint, ease of operation and modular design with vertical orientation; vertically oriented stainless steel modules
  • Designed for all flows
  • Remote NEMA 4X power distribution centers
  • Low pressure, high output or amalgam lamp technology
  • Energy and lamp savings through complete module or row-by-row flow-pacing
  • Staggered lamp arrays provides built-in redundancy
  • Lamp replacement while module is in channel, all lamp connections above the effluent.
  • Integrated, internal, closed loop ballast cooling system
  • Easy integration into existing chlorine contact channels
  • Effective cleaning with automatic, air-driven quick-stroke quartz sleeve cleaning
  • Easy redundancy; easy upgrade for expansion

Product Documentation




Contact Us

Wallace & Tiernan
Bertrand Dussert, Ph.D
Global Product Manager - UV Technologies
856.507.4144
Send email
Request a Proposal
Parts & Services

Parts:
Customer Service
Ph: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com

Service:
Monica Clark
Field Service Supervisor
Ph: 856.507.4040
Fax: 856.507.4215
email: wtus.service.water@siemens.com

Technical Support:
Sean Farnan
Ph: 856.507.4130
Fax: 856.507.4215
email: wtus.tech.water@siemens.com

Application Support
Art Bermudez
Ph:856 507-9000
Fax: 856 507-4079
email:
arthur.bermudez@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID