S Series
Consists of the four smallest size pumps that includes the S5, S10, S16 and S26 models. These pumps feature a compact, right-angle gear reducer and motor. The resulting footprint is smaller than similar capacity hose pumps and even more compact than the less robust, peristaltic tubing pumps. A clear acrylic cover provides visual indication of pump operation.
M Series
Features the M40, M55 and M68 models. Similar to the S Series, the M Series features a compact, right-angle gear reducer and motor for the lower pressure applications. A direct-coupled, coaxial drive arrangement is used for high pressure applications. An acrylic window provides visual indication of pump operation. Inlet and discharge connections are flanged for ease of service and installation.
L Series
Consists of two models, L76 and LD76 both of which utilize the same 76mm hose size. The LD76 is a dual hose configuration which is double the capacity of the L76. The inlet and discharge connections can be manifolded so that only a single customer connection is required at the inlet and outlet. In spite of the high capacity, the L Series of pumps offers a small footprint compared to other hose-pump manufacturers.