key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

Wallace and Tiernan Products - List of Products


Results 1 to 10 of 72

Barrier M® Ultraviolet Systems for Aquatic and Leisure Applications
Barrier M® UV Systems provide a cost-effective, reliable, operator-friendly chloramines reduction solution for pool water treatment installations.  More

Continuous water quality monitoring via hydrants HydraClam®
Water Quality Monitor

The HydraClam® Water Quality Monitor is a purpose-built system for the online monitoring of water quality in the distribution system.   It measures four key water quality parameters: turbidity (from 0.1 to 10 NTU), pressure (0 to 145 PSI), conductivity (0 to 2500 µS) and temperature (32 to 86°F).  The unit is used for targeted water monitoring within identified problem areas or as a fixed-place monitor.    More

Acutec™ 35 Gas Detector
The Wallace & Tiernan Acutec™ 35 Gas Detection System utilizes the latest on-line gas monitoring technology to provide a flexible and reliable, self testing detection system in a compact, modular design.  More

Arma-View® II Low Flow Armored Purgemeter
The Arma-View II Low Flow Armored Purgemeter is designed for the measurement of low volume flows of aggressive chemicals.  More

Automatic Millennium III™ Chlorine Dioxide Generators
The Millennium III™ Series of chlorine dioxide generators includes 4 automatic models.  More

B Series OSEC® On-site Electrolytic Chlorination
The OSEC® B Series on-site electrolytic chlorination sytems produce sodium hypochlorite on demand, on site through the electrolysis of a brine solution.  More

Barrier SB-PS and SUN-PS Series UV Systems
Systems are designed to treat both small and large flow projects.  More

Barrier® SL Series UV Systems
The Barrier® SL Series Systems are designed to treat flows ranging from 10 to 100 USGPM (38 to 379 LPM).  More

Barrier® SL-LAB Series UV Systems
The Barrier® SL-LAB Series Systems are designed to treat flows ranging from 0.5 to 5 USGPM (1.89 to 19 LPM).  More

Barrier® SL-LS and SUN-LS Series Systems
  More

12345678Next >
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID