key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Millennium III™ Chlorine Dioxide Generators

The Millennium III™ series generators are the next generation in chlorine dioxide technology combining high performance with durability, simplicity of use and easy maintenance.  Standard Capacities range from a 1-25,000 pounds per day (11,200 kg/ day).

The Millennium III Series generators combine a 25% sodium chlorite solution with chlorine gas (or 12.5% sodium hypochlorite and 15% hydrochloric acid to form chlorine in situ) under vacuum conditions to generate chlorine dioxide safely and efficiently.  Efficiency and yield is maximized by reaction of chemical reactants in their concentrated form. These reaction conditions favor the immediate formation of chlorine dioxide, thereby minimizing byproduct formation found in other types of generators.  Millennium III generators are capable of consistently producing chlorine dioxide with a yield efficiency of 95 percent based on based on the overall stoichiometric reaction as follows: 

2NaClO2 + Cl2 → 2ClO2 + 2NaCl

 

The Millennium III™ Series of Chlorine Dioxide generators are available in the following configurations:

Manual
Batch
State-of-the-art Fully Automatic EC Series or Automatic C&T Series

Two and three chemical versions in a range of capacities all utilizing a standard modular design and a small installed footprint suitable for application where space is a premium.  Custom built generation systems are also available upon request.

We can generate chlorine dioxide on site.
Chlorine Dioxide Chemicals

 


Millennium III C-Cws Chlorine Dioxide Generation System


Contact Us

Wallace and Tiernan
Glenn Holden
Business Director
281.277.9142
Send email
Request a Proposal
Parts & Services

Customer Service
Trena Massie
Phone: 800.628.0897
FAX: 281.227.9240
Email:  WTUS.spares.water@siemens.com

Highlights
Featured Case Studies
Featured News Releases

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID