Wallace&Tiernan OSEC®-BP system is a low capacity system available in capacities from 12 to 48 lbs. of equivalent chlorine per day. It produces a concentration of hypochlorite between 0.7 and 0.9 %. Since the concentration is much lower than that of commercial hypochlorite, it is therefore far less hazardous and not subject to the same degree of decomposition.
It utilizes interleaved bi-polar electrode plate technology to ensure greater electrolysis efficiency and to avoid the need of joining individual anode and cathode plates within the cell pack.
The basic components are suitable for wall mounting by the customer. this flexibility enables the system to be configured to fit any installation constraints where space is minimal.