Wallace and Tiernan Products
For low flow applications (up to 50 gpm), Siemens Water Technologies offers the Sunburst SB-DOH (Department of Health) Series UV system. For medium and large flow applications (up to 5000 gpm), Siemens Water Technologies offers the Barrier A, Barrier SUN and Barrier M Series UV systems.
Clink on the links below to learn more about the UV Systems for Commercial Water Treatment:SunburstBarrier SUNBarrier ABarrier M
Brochure:UV Treatment for Water Treatment (WT.090.000.000.IE.SB.0607)
Contact Us
Parts:Customer ServicePh: 856.507.9000Fax: 856.507.9336email: wtus.spares.water@siemens.com
Service:Monica ClarkField Service SupervisorPh: 856.507.4040Fax: 856.507.4215email: wtus.service.water@siemens.comTechnical Support:Sean FarnanPh: 856.507.4130Fax: 856.507.4215email: wtus.tech.water@siemens.com
Application SupportArt BermudezPh:856 507-9000Fax: 856 507-4079email:arthur.bermudez@siemens.com
© Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID