Offering a versatile choice of closed vessel and open-channel ultraviolet equipment configurations, the Barrier® UV Systems are suitable for a wide range of flow capacities and water quality conditions. Utilizing the entire of range UV lamp technologies, including low pressure/high output, low pressure amalgam and medium pressure, provided for the selection of a system for each application to achieve optimum performance.
In addition, the Sunburst UV Systems provide an economical solution for residential applications, including Point-of-Entry and Point-of-Use installations.