The systems are ideally suited for the disinfection of swimming pools as the addition of ultraviolet technology provides
For low flow applications (up to 50 gpm), Siemens Water Technologies offers the Sunburst SB-PS Series UV system. For medium and large flow applications (up to 5000 gpm), Siemens Water Technologies offers the Barrier SUN-PS, along with the Barrier A and M Series UV systems
The Barrier M Series UV systems, using medium-pressure lamp technology, are also designed for the removal of chloramines in indoor swimming pools. Chloramines are responsible for the "pool smell" which is synonymous with a poorly performing water treatment system. Chloramines (or combined chlorine) result from the reaction between free chlorine and ammonia. Ammonium is introduced to the water predominantly by swimmers. For the breakdown of chloramines (which include mono, di and trichloramine), the emission spectrum of the UV lamp used is very important. Barrier M UV systems are equipped with medium pressure lamps, which have a wide energy spectrum range ("polychromatic"), providing the perfect solution to break down combined chlorine effectively and economically.
Click on the link below to learn more about the UV Systems available for Swimming Pools:
Barrier SB-PS and SUN-PS