8 x 30 mesh size carbons
Aquacarb® 830, Coal-based granluar activated carbon
Aquacarb® 830 AW, Coal-based granular activated carbon (Acid-washed)
12 x 30 mesh size carbon
Aquacarb® 1230C, Coconut shell-based granular activated carbon
Aquacarb® 1230AWC, Coconut shell-based granular activated carbon (Acid-washed)
12 x 40 mesh size carbon
Aquacarb® 1240, Coal-based granluar activated carbon
Aquacarb® 1240AW, Coal-based granular activated carbon (Acid-washed)
Bevcarb® 1240, Coal-based granular activated carbon
Vapor Phase Carbons:
Vocarb® 48C, Coconut shell-based granular activated carbon
Vocarb® P60, Coal-based pelletized activated carbon
Vocarb® P70, Coal-based pelletized activated carbon
Vocarb® P601, Coal-based granular activated carbon
Midas® Odor Control media
Liquid Phase Carbon Adsorbers:
Aqua Scrub Carbon Adsorbers treat 10 to 110 gpm in 55 gallon drums and removable tanks.
HP-Series Carbon Adsorber Systems are ASME designed and treat 500 to 2200 gpm.
PV-Series - Carbon Adsorbers & Systems are rated for 75 PSI and treat 25 to 1000 gpm.
Vapor Phase Adsorbers:
Vent Scrub Carbon Systems treat 100 to 3750 CFM in 55 gallon drums and replaceable steel tanks.
RB-Series Activated Carbon Adsorbers treat up to 20,000 CFM in large roll off containers, perfect for emergency odor control situations or large flow volume VOC removal.
Activated carbon services:
Adsober Exchange Program
On-site Carbon Removal/Installation
Carbon Treatability Testing
Carbon Computer Modeling
Spent Carbon Reactivation and Recycling