AquaCarb® S Series reactivated carbons are pooled from a variety of sources, ensuring consistent product properties. The resulting carbon serves as an excellent economic alternative to virgin carbon for the removal of a broad range of organic contaminants from wastewater, process water and groundwater streams.
Applications include:
- Removal of organic contaminants
- Pesticide removal
- Groundwater remediation
- Wastewater treatment
- Industrial process water treatment
- Biological activated carbon support
Each lot of reactivated carbon is identified by lot number, sampled, and analyzed in accordance with Siemens Water Technologies’ QA/QC program. Siemens’ laboratories are fully equipped to provide complete quality control analysis using ASTM standard test methods in order to assure the consistent quality of all Westates® carbons.