|
Siemens Water Technologies is the the exclusive provider of Westates™ brand activated carbon adsorbers. The HP® series carbon adsorber systems are ASME Code stamped pressure vessels designed for high pressure, water applications. These modular designed systems include two adsorbers and a piping skid.
The HP® series carbon adsorber systems are designed for a wide variety of water applications including, groundwater remediation, wastewater filtration, tank rinse, pilot testing, leachate treatment, underground storage/spill cleanup. The systems are rated for flow ranges of 500 to 1100gpm when units are operated in series and 1000 to 2200 gpm when arranged in parallel. The adsorbers are designed for operating pressures up to 125 psig and include an ASME Code stamp. The HP®series is available in three different system models, HP-810, HP-1020 and HP-1220. Systems are shipped as separate components, two adsorbers and a piping skid module. The piping module allows the adsorbers to be operated in series or parallel configurations.
- ASME Code section V111 stamped
- Rugged, industrial-grade carbon steel pressure vessels
- Uniform internal lining (vinyl ester) flange to flange (1020/1220)
- Schedule 10 304 stainless steel carbon slurry piping
- Top and side manways for easy inspection
- Proprietary 316 stainless steel Septa nozzles require no vessel entry to remove/install (1020/1220)
- Modular design for easy handling and installation
- Minimal field assembly required
|
 |
|
 |
|
|
|
|
|