key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Westates Carbon

Capabilities
History
Products
Services
Case Studies
Brochures
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Westates Carbon > Products

 
PV® Series High Pressure Liquid Phase Carbon Adsorbers

Siemens Water Technologies exclusively offers the full line of Westates™ brand activated carbon adsorbers.  The PV® series carbon adsorbers are designed for use in a wide range of low and high flow and pressure applications. PV® series are available as single adsorbers or as a system of two adsorbers and piping manifold.

The PV® series carbon adsorbers are designed for a wide variety of water applications including, groundwater remediation, wastewater filtration, tank rinse, pilot testing, leachate treatment, underground storage/spill cleanup.  They are available as single adsorber vessels or assembled systems complete with manifold piping.  Individual adsorbers (PV-500, PV-1000, PV-2000, PV-5000) are rated for flow ranges from 25 to 250 gpm. PV-5000SYS and PV-10000SYS are rated for flow ranges of 250 to 500 gpm when operated in series and 500 to 1000 gpm when operated in parallel.  The adsorbers are designed for operating pressures up to 75 psig and are designed in accordance with ASME code standards (not code stamped). 

The PV® series systems are shipped with two adsorbers and all piping, valves and gauges assembled on a skid module. Piping manifolds are also available as an option with the PV® series individual adsorbers units.

Features and Benefits

  • Top and side manways provide easy access and inspection
  • Optimized underdrain for low pressure drop opertion
  • Durable construction with 100% internally/extrenally welded seams
  • System models are skid mounted for easy handling and installation</P

Product Documentation


PV-Series Adsobers


Contact Us

Westates Carbon
Environmental Services Sales Team
510.639.7274(West) or 713.671.9510(East)
Send email
Request a Proposal
Parts & Services

We offer a variety of support services for handling your spent carbon needs.  To learn about our on-site carbon changeout services, Learn More

Spent carbon reactivation and recycling services are offered from our two, fully permitted reactivation facilities.  To learn more about spent carbon recycling, Learn More

Highlights

Industrial-grade construction

Available as stand-alone units or modular system

Parallel or series operation; flow ranges

Featured Case Studies

Learn how Siemens is solving water treatment issues with other customer just like you .
Read Now

Featured News Releases

Read recent news on our company.  Go to our Press Room   Read Now

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID