Zimpro Systems
The PACT system can be used to treat industrial wastewater, landfill leachate and highly contaminated surface water or groundwater.
PACT Systems brochureLandfill Leachate Treatment brochureCustomer Service brochure
Use of the PACT® System to Treat Industrial Wastewaters for Direct Discharge or ReuseThe Challenges of Treating a Complex Pharmaceutical Wastewater
Contact Us
Call 800.826.1838 or e-mail Bill Wunsch at william.wunsch@siemens.com
PACT systems provide cost effective, onsite treatment of landfill leachate.Wet Air Reneration can be used to regenerate spent carbon from the PACT® system.PACT systems can be operated as continuous flow or batch-operated systems.
Synthetec, Inc., Uses PACT® System to Treat Complex Pharmaceutical WastewaterPACT® System Successful on Landfill Leachate, Groundwater in FloridaPACT® System Helps El Paso, Texas, Reuse Effluent
Siemens' Treatment Solution Selected to Treat Landfill Leachate
© Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID