SIEMENS

 

Newsroom 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • About Us
      • Contacts
      • Corporate Information
      • Organization
      • Corporate Biographies
      • Safety Information
      • Investor Relations
      • Related Sites
      • Careers
      • Privacy Policy
      • Terms of Use
      • Compliance
      • Legacy Brands
      • Locations and Directions
      • Siemens Water Technologies - About Us
    • Newsroom

    New Siemens Membrane Diffuser For Wastewater Treatment Delivers Air in Wider Operating Range


    WARRENDALE, Pa., November 2, 2005--The Envirex Diamond™ edition membrane diffuser from the USFilter unit of Siemens improves oxygen transfer and lengthens diffuser operating life in biological wastewater treatment systems. Available in Spring 2006, the diffuser was developed specifically to overcome the shortcomings typical of other membrane diffusers, such as reduced oxygen transfer efficiency, narrow airflow rate operating range, diffuser headloss and overall life cycle.  

    The new Diamond membrane diffuser employs a unique diamond-shaped aperture configuration (U.S. patent pending) which optimizes the slit pattern, making possible a wider range of airflow through the diffuser--0.5 to 5 SCFM per diffuser (compared to 0.5 to 3 or 4 SCFM per diffuser from other manufacturers). This results in reduced headloss and increased efficiency of the transfer of oxygen into the wastewater. Less air and fewer diffusers are required per treatment basin, and this leads to lower operation and maintenance costs. The diffuser is made of a custom-formulated EPDM material that is a wastewater specific compound. It offers a 50 percent greater tensile strength than typically designed diffusers, and lower soluble oil content for longer product life.

    The Diamond membrane diffuser is an integral part of USFilter’s Envirex DualAir® fine-bubble aeration system. Applications include biological wastewater treatment systems of various sizes and configurations for municipal and industrial customers. Kits are also available to retrofit the Diamond edition membrane into any of the major manufacturers’ existing 9-inch ceramic or membrane disc diffuser systems.

    top of page

    Get help now
    Contact

    Key Contacts

    Karole Colangelo
    Siemens Water Technologies
    847.706.6947
    PR Manager
    karole.colangelo@siemens.com

    More Information

    Envirex product line

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID