SIEMENS

Leisure Pool 

Chemical Dosing Control and Disinfection Systems for Pools and Spas  

Water Technologies
    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Health Sciences
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • About Us
      • Careers
      • Compliance
      • Contacts
      • Corporate Biographies
      • Corporate Citizenship
      • Corporate Information
      • Investor Relations
      • Legacy Brands
      • Organization
      • Locations and Directions
      • Related Sites
      • Safety Information
      • Siemens Water Technologies - About Us
    • Legacy Brands

    Siemens Water Technologies Provides Complete Chemical Dosing Control and Disinfection Systems for Pools and Spas

    Siemens Water Technologies, which includes Stranco® and Wallace & Tiernan® systems, has over 40 years experience providing equipment and systems for monitoring, dosing and control of both spa and pool water.

    Our extensive product range includes the DEPOLOX® Pool and Ezetrol® Plus controllers, the OSEC®-Pool hypochlorite generation system and Barrier® UV disinfection systems.  Siemens Water Technologies has the widest range of swimming pool chemical control products available.

    Our excellence lies in understanding the needs of our clients and our absolute comprehension of the processes involved, the ability to supply 95% of our products from stock and provide full technical support.

    Please click on one of the links below for further information regarding our products. 

    Controllers for Swimming Pools And Spas 
    Dosing and Disinfection
    Energy Conservation
    Accessories 
    Service

    Controllers for Swimming Pools and Spas

    System 3NX

    Low cost, high-specification controller suitable for pH, and redox, temperature.

    Ezetrol® Plus

    Offering parameters of free chlorine, pH and temperature as standard. Other parameter combinations such as dual chlorine inputs and pH measurement or the measurement of free chlorine, pH and redox are also available.

    DEPOLOX® Pool 

    Designed for measurement and control functions as well as process control in swimming pool water treatment applications.

     
    Dosing and Disinfection

    Barrier® UV Systems

    UV Systems utilising medium pressure lamp technology. A chemical free option for disinfection.

    OSEC® Pool Systems

    Single skid, fully packaged onsite hypochlorite generation system

    LMI Dosing Pumps

    Electromagnetically driven diaphragm metering pumps.

    Ezefloc

    Poly aluminium chloride (PAC) dosing system

    Ezetube

    Series of low-pressure peristaltic pumps offers the market up to 1.5 bar for demanding metering duties.

    Carbon Dioxide

    An efficient and safe option for pH correction within swimming pools

    Energy Conservation
    Various products offer the benefit of being able to redue the amount of energy used by a centre.

    UFOX

    Sludge water recycling unit for the recovery of refill water in swimming pools

    ECON Pool

    The ECON pool regulates the circulation rate of the pool water according to the current user load

    TMS Turbidimeter

    Continuous on-line measurement of turbidity in filtered or raw water

    SED2

    The SED2 variable speed drive will significantly reduce energy usage, when water conditions are optimal.

     
    Accessories

    Acid Diluter

    Venturi used to reduce the strength of hydrochloric acid at the same time as safely decanting it from the delivery carboy to a day tank

    Electric Agitator

    For mounting on a day tank  containing chemicals which have a high undissolved solids content, the Electric Agitator is a continuously rated motor with uPVC shaft and propeller.

    Chemquill

    Designed to inject chemical into the circulation pipe work eliminating contact with pool water within the solution tube

    Ezeclean

    Designed to prevent injection point scaling thus minimising injection valve maintenance

    Corporation Cock

    Designed to allow the removal of the injector from the pipework without the need to shut down circulation

    P15

    Designed to provide rapid, reliable and precise measurements of the most important water treatment parameters, chlorine, pH value, total alkalinity, ozone, chlorine dioxide and bromine.

    Day Tanks

    Translucent polyethylene chemical day tanks, graduated in litres with screw top. Black polypropylene chemical bund tanks to suit. 

    Safety Equipment

    To ensure that all the chemical control equipment supplied can be used in a safe and secure manner, a range of safety equipment is held in stock. For details of our range please email wtuk.water@siemens.com or telephone 01732 771777.

    top of page

    Service

    As the owner of a pool/spa water control and dosing system, you have made a considerable investment. Protect that investment and it will give you many years of low cost and trouble free operation. Our products are fully supported by installation, commissioning and scheduled maintenance packages.  For more information, please contact our service team on 0800 0855415.

    top of page
    Print
    Contact Us
    Leisure Pool
     

    Contact Us

    Barry Humphries
    UK Leisure Sales Manager
    +44 (0) 7778 218 108
    Send Email
    Request a Proposal

    Case Studies

    Saving Energy at Tonbridge Swimming Pool 

    © Siemens AG 2010 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID