Aquatic Treatment Water Quality Analyzers and Process Control 

Aquatic Treatment Water Quality Analyzers and Process Control 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Drinking Water Treatment
    • Municipal Wastewater Treatment
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Applications
    • Aquatic Water Treatment
    • Corrosion and Biofouling Protection
    • Drinking Water Treatment
    • Groundwater Remediation
    • High Purity Water
    • Industrial Process Water
    • Odor and Vapor Control
    • Oil & Gas Produced Water
    • Sludge & Biosolids Treatment
    • Wastewater Treatment
    • Water Recycle & Reuse
    • Water and Wastewater Library
    • Find a Case Study
  • Aquatic Water Treatment
    • Aquatic Systems Management
    • Chlorine and Chloramine Removal
    • Disinfection
    • Water Quality Analyzers and Process Control
    • Pool Facility Cuts Chloramines by 75% and Saves Nearly 1 Million Liters of Water per Year
  • Water Quality Analyzers and Process Control

Aquatic Treatment Water Quality Analyzers and Process Control

Compliance with increased regulatory and quality control drivers requires complete solutions for reliable and accurate on-line water quality measurement, coupled with responsive and intelligent controls as well as provision for seamless data communications.

 

Controlling water quality begins with precise detection and measurement of one or more water quality parameters such as:

 

§         Chlorine and other chlorine-based chemicals for disinfection

§         Oxidants for precipitation, TOC removal, taste and/or odor control

§         Dechlorination processes for elimination of chlorine

§         Reducing agents for neutralization and minimization of oxidants

§         Acidic and alkaline solutions for pH correction

§         Ion specific analysis as needed for control of water quality

 

Each application requires the appropriate analytical cell & measurement module and analyzer & controller electronics.

Strantrol Impact
Strantrol® Impact Aquatic Management System

An extensive range of Wallace & Tiernan® and Stranco® analyzers and controllers provides a unique solution capability from a single source covering your entire water treatment process.

 

 

 

Analytical Cells and Sensors - Water quality measurement begins with detection using the analytical sensor. The two basic types of sensors are “bare electrode cell” and “membrane cell”. The important considerations here are reliability, stability and minimized maintenance (cleaning and calibration).

  • For disinfectant measurement, our three-electrode sensor eliminates the need for constant zero-adjustment typical of other sensors. Hydrodynamic grit cleaning of the electrode surfaces maintains sensitivity to extend the intervals between calibrations.
  • For free and total chlorine measurement, or when your water exhibits fluctuating pH, our internally buffered membrane type sensor eliminates the need for separate reagents. 
  • While ORP and pH measurement seem simple enough, our Strantrol® ORP and Strantrol® pH measurement technologies are, to this day, without equal in the industry, providing highly accurate and reliable measurement of these critical water quality pameters.

 

Flow Cells - These sensors are typically mounted in a specially designed flow cell which permits water quality analysis to be conducted under very controlled conditions for greater accuracy and repeatability. Additionally, the flow cell makes calibration and routine maintenance simple and they can even accommodate multiple sensors.

  • For pH, ORP and other ion-specific measurement applications, our Strantrol® flow cell assembly includes a wall mount transparent flow chamber, pressure gauge, sample valve, flow switch, and a plumbing kit complete with isolation valves mounted in a corrosion-proof, acrylic enclosure.
  • For oxidants and reducing agents, our DEPOLOX® 5 flow cell consists of a 3-electrode system utilizing a bare-electrode design. Up to four water quality analytical sensors can be installed in the compact chamber. A temperature measurement, a flow control device and flow switch are integral components of the flow cell.

 

Measurement Modules - For some applications, reagents are required to conduct the water quality analysis. To ensure reliability, stability and minimize maintenance (cleaning and calibration), specially designed measurement modules collect the sample water, meter reagent(s) and perform the measurement under very controlled conditions. These are commonly referred to as “wet chemistry” modules.

  • For free and total chlorine residual, chlorine dioxide, ozone or potassium permanganate residual measurement down to 1 ppb, our Micro/2000® is unmatched in the industry today.  

 

Analyzers and Controllers
- Pairing measurement modules with analyzers and controllers provide the ultimate in process control and reliability. With the rapidly changing world of instrumentation and control, coupled with increased regulatory reporting requirements, you need to take full advantage of the latest technologies.

  • For simple water quality control applications, our SFC analyzer/controller is a highly flexible measurement and control system. Its versatility includes single water parameter analyzer, proportional controller as well as compound loop control capabilities.
  • More complex water quality control applications are easily addressed with our MFC analyzer/controller. This unit handles up to four water quality parameters and temperature which can be measured by single or multiple flow cells and includes two independent control loops that can be configured for most disinfection control applications. This flexibility provides for an almost limitless combination of continuous measurement technologies for the same sample or different samples from the entire treatment process.
  • For highly accurate pH, ORP or ion-specific analysis and control, our Strantrol® 880 analyzer/controller boasts an accuracy of + 0.05% per year. The 4-20mA output is accurate to + .02 mA.
top of page

Contact Us

For more information about water quality analyzers and control applications, contact the Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.866.926.8420 or 1.724.772.1402 or information.water@siemens.com

top of page

Aquatic Treatment Water Quality Analyzers and Process Control Case Study

Siemens helps NCAA Diving Champions Breathe Easier

Texas A&M University in College Station, is the second school in NCAA history to host the NCAA Division I Men's and Women’s Swimming and Diving Championships in successive weeks during March 2009.

"We are excited to bring both swimming national championships to College Station," Texas A&M director of athletics Bill Byrne said. "Our swimming program is on the rise and we have one of the finest facilities in the country with which to host this event. We are serious about ‘Building Champions’ at Texas A&M and we believe that hosting this event is one of the steps we can take to get that job done."

After 15 years, the university decided it wanted to improve the air quality in the natatorium and upgrade its facility with leading-edge technology.

Read Full Case Study 

top of page
Print
Contact Us

Featured Water Quality Analyzers and Process Control Products

Sensors and Flow Cells
Depolox® 5 Flow Cell
Free Chlorine Sensor
Total Chlorine Sensor
Chlorine Dioxide Sensor
Ozone Sensor
Conductivity Sensor
Wallace & Tiernan® pH Sensor
Strantrol® pH Sensor and Flow Cell
Wallace & Tiernan® ORP Sensor
Strantrol® ORP Sensor and Flow Cell
Strantrol® Submersible pH and ORP Sensor
Strantrol® Flow Cell

Measurement Modules

Micro/2000 Oxidant Residual


Analyzers and Controllers

SFC Single-Function Analyzer and Controller

MFC Multi-Function Analyzer and Controller
Strantrol® Aquatic Controllers
Strantrol® 880 pH and ORP Analyzer and Controller

Remote Monitoring
Hydraclam® Water Quality Monitor

Communications
MODBUS, PROFIBUS and PROFINET

Water Quality Analyzers and Process Control Featured Case Studies

Simultaneous Control of PPM and ORP With Strantrol® MG/L 5 Controller
Siemens Helps NCAA Diving Champions Breathe Easier
Strantrol® System3 Eliminates Chronic Water Chemistry Violations at Resort Community’s Pools
Strantrol® Impact Dual Controller Controls Both PPM and ORP for High School Pool

View our Short Video Presentations

SFC Analyzer & Controller

Strantrol® pH and ORP

Fieldbus Gateways

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID