SIEMENS

 

Hexavalent Chrome Contamination Treatment For Reinjection 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Applications
      • Aquatic Water Treatment
      • Drinking Water Treatment
      • Groundwater Remediation
      • High Purity Water
      • Industrial Process Water
      • Odor and Vapor Control
      • Oil & Gas Produced Water
      • Sludge & Biosolids Treatment
      • Wastewater Treatment
      • Water Recycle & Reuse
      • Water and Wastewater Library
    • Groundwater Remediation
      • Arsenic Removal
      • Dissolved Metals Removal
      • Hexavalent Chrome Removal
      • Nitrate Removal
      • Organic Chemicals Removal
      • Perchlorate Removal
      • VOC Removal

    Hexavalent Chrome Contamination Treatment For Reinjection


    Challenge

    In March 2003, Siemens Water Technologies, formerly USFilter, was awarded a contract to provide design, installation, training, and off site recovery for a chromium contaminated groundwater supply in Texas. The site is the location for a number of chrome plating shops that have since gone out of business. The project is now part of an EPA superfund cleanup.

    Solution

    In order to treat up to 550 gallons per minute, a total of ten 48” diameter service vessels, each containing 60 cubic feet of resin, were installed in a lead / lag configuration. This allows the operator to monitor chromium break through for the primary tanks while maintaining an acceptable chromium discharge level for the second set of tanks.

    When tests indicate the primary tanks are approaching exhaustion, our Dallas, TX branch dispatches service technicians to replace the spent resin. A resin sluicing diaphragm pump and resin storage / transfer totes are used for removal of the spent resin. Sluice water is obtained from the treated water holding tank, therefore, no additional water is required. Siemens Water Technologies brings fresh resin and reloads the service tanks. The tank manifolds are configured in such a way as to allow what was the lag bank to become
    the lead without moving the vessels. This improves the efficiency of the resin exchange and insures that maximum resin life can be obtained. Siemens service technicians visually inspect the vessel internals, install the fresh resin, and return the system to service.

    Spent resins are transported to Siemens' Roseville, Minnesota regeneration facility, a RCRA permitted site, for recovery.

    Results

    Original designs called for on-site regeneration of the ion exchange resin. The successful contractor was to be responsible for operating the system and disposing of all regenerant waste. Siemens' design eliminated all equipment needed for regeneration on site, saving
    capital and space.

    Siemens’ service contract provides this customer with a low capital investment, low operating cost option where no wastes are generated on site. Removal of the spent and contaminated resins from the site eliminates concerns of recontamination.

    top of page
    Print
    Contact Us
    Hexavalent Chrome Contamination Treatment Worker
    Get help now
    Contact

    Related Products and Services

    Resins - Cation, Anion & Specialty
    Ion Exchange Resin Services

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID