Water Purification System for High Risk Biohazard Laboratories 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Drinking Water Treatment
    • Municipal Wastewater Treatment
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Applications
    • Aquatic Water Treatment
    • Corrosion and Biofouling Protection
    • Drinking Water Treatment
    • Groundwater Remediation
    • High Purity Water
    • Industrial Process Water
    • Odor and Vapor Control
    • Oil & Gas Produced Water
    • Sludge & Biosolids Treatment
    • Wastewater Treatment
    • Water Recycle & Reuse
    • Water and Wastewater Library
    • Find a Case Study
  • High Purity Water

Water Purification System for High Risk Biohazard Laboratories: Water Quality and Serviceability without Comprise

Challenge

A Biocontainment Level-4 laboratory is designed to work with microorganisms such as Ebola, Marburg and Congo-Crimean hemorrhagic fever viruses that pose serious health threats, making entrance to these facilities highly restricted. These labs also depend on a reliable source of high purity water for their day to day operations. However, with tightened security and restricted access, Biohazard lab facilities need innovative, ultrapure water treatment systems that can be easily serviced without compromising water quality, human safety or the facility’s environment.

Solution

Water used in research at these facilities needs to be extremely pure. Tap water typically contains particulates, dissolved organics, and dissolved inorganics that can impact the results of laboratory testing methods. To remove these contaminants and ensure that the water quality meets ASTM (American Society for Testing and Materials) Type I, 18-megohm quality, the water must be treated with a combination of technologies.

Siemens Water Technologies offers a standard ultrapure water treatment system that includes a pretreatment cartridge to remove chlorine and particulates, a reverse osmosis (RO) system with a storage reservoir, and an ultrapure lab water polishing system.

The system is designed to meet 18.2 megohm quality ultrapure water with < 3ppb Total Organic Carbon (TOC) and < 0.001 EU/ml endotoxin levels. When fitted with an optional bioguard filter, the system further removes biological contamination.

In addition, the system is fully self-contained on a single roller cart that can be easily transported from the biohazard laboratory to a decontamination area and out to a service engineer for servicing, offering mobility, flexibility, convenience. and safety. Also, the system is designed to be fed from a tap water source, allowing it to be easily moved from one location to another. 

ASTM Standard Specifications for Reagent Water

ASTM

Resistivity(megohm-cm @25°)

Total Silica

(mg/L)

TOC (ppb)

Endotoxins EU/ml

Bacteria Count
(Max)

Chlorides

(mg/L)

Sodium

(mg/L)

Type I

18

3

50

-

-

1

1

Type A

-

-

-

<0.03

10/1000mL

-

-


Incoming tap water enters the water treatment system through external and internal pre-treatment cartridges to remove chlorine and particulates. The water then flows into the RO membranes, where organics, total dissolved solids, and bacteria are substantially reduced. RO cartridges remove 95 percent of the monovalent ions, 98 percent of the divalent ions, and organics with a molecular weight greater than 200. 

The RO product water is then fed to a storage reservoir. The resulting pre-purified water is pumped from the reservoir to the lab polishing unit where it flows through deionization packs, removing oxidized organics and ions. The water then flows through a dual wavelength (185-nm and 254-nm) ultraviolet sterilizer, which disinfects the water and reduces TOC levels. The water undergoes a final ultrafiltration purification step to remove pyrogens and nucleases. An optional 0.2µm point-of-use bioguard filter can be added for microbial reduction at the dispense point.  

When the water treatment system requires scheduled servicing, the Biocontainment facility’s lab personnel simply wheel the system out of the lab, decontaminate it and hand it off to a Siemens service technician for service. An identical water treatment system that has been fully sanitized and maintained is given to lab personnel to use until the next scheduled service rotation. The returned water treatment system is delivered to the Siemens service branch for full sanitization and servicing until the next scheduled service rotation.

Results

A Level-4 Biocontainment laboratory is ensured a consistent supply of high quality water without the worry of equipment “downtime”. The lab also has the convenience of a portable system with scheduled service exchanges, enabling continued workflow without compromising safety.

All water treatment systems are fully maintained by Siemens’ certified water system professionals, offering peace of mind that the system will continually perform as expected, and also extending the system’s service life.

top of page
Print
Contact Us
Purelab System
Get help now
Contact

Related Products

Ultra Clear RO/EDI Water Purification Systems
Labostar Range of UltraPure Water Systems
PURELAB Ultra Laboratory Water Purification Systems
PURELAB Prima Lab Water Purification Systems 
Lab Water Purification Systems and Services

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID