SIEMENS

 

Northwest Fab Relies on Siemens to Provide Creative Space Planning for UPW System 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Applications
      • Aquatic Water Treatment
      • Drinking Water Treatment
      • Groundwater Remediation
      • High Purity Water
      • Industrial Process Water
      • Odor and Vapor Control
      • Oil & Gas Produced Water
      • Sludge & Biosolids Treatment
      • Wastewater Treatment
      • Water Recycle & Reuse
      • Water and Wastewater Library
    • High Purity Water

      Northwest Fab Relies on Siemens to Provide Creative Space Planning for UPW System

      Challenge

      This Northwest Fab had space limitations when looking at upgrading its UPW system.  Siemens Water Technologies was requested to increase makeup and polishing supply flows to utilize the same limited space without the need of an additional building.  Minimizing costs and increasing reliability of the system were additional considerations.

      Solution

      The system was mathematically modeled on the WinCPD® design program to allow system optimization.  This resulted in:

      • A UF was utilized on the UF Reject to recover water to reduce the load on the makeup system.
      • A brine recovery RO was converted to a float RO to be used as a 1st pass or 2nd pass RO.
      • The 2nd pass ROs were upgraded from 365 sq.ft. to 400 sq.ft. membranes to provide more flow.
      • Pump impellers were upsized not requiring new motors.  Where larger impellers could not be supplied, additional parallel pumps were installed.  Piping was reconfigured to match the hydraulics of the pumps, DPs, and improved the process.
      • A polishing MVD was installed in place of the conventional VDG, thereby improving the reliability of the degasification process.


      Results

      Tie-ins were installed during a Christmas shutdown to allow installation and reconfiguration of the equipment changes with minimal impact on the process.  The system became a much more reliable with lower maintenance requirements and over 25% increase in capacity.

      top of page
      Print
      Contact Us
      Get help now
      Contact

      Related Products

      Reverse Osmosis

      © Siemens AG 2009 - Water Technologies
      Corporate Information | Privacy Policy | Terms Of Use | Digital ID