SIEMENS

 

North American Utility's Continuous Electrodeionization - CEDI - System Optimized 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Applications
      • Aquatic Water Treatment
      • Drinking Water Treatment
      • Groundwater Remediation
      • High Purity Water
      • Industrial Process Water
      • Odor and Vapor Control
      • Oil & Gas Produced Water
      • Sludge & Biosolids Treatment
      • Wastewater Treatment
      • Water Recycle & Reuse
      • Water and Wastewater Library
    • High Purity Water

      North American Utility’s Continuous Electrodeionization – CEDI – System Optimized

      Challenge

      High-purity water is essential for producing steam that will not scale turbine blades with silica, minerals and other contaminants. A large power generating company in North America used a competitor’s continuous electrodeionization (CEDI) system for that purpose. Some of the challenges faced with the 2-year old system included:

      • The modules leaked profusely with water containing brine which caused scaling
      • The scaling led to electrical shorts and arcing which caused a fire in one of the trains
      • The replacement modules required up to six months for delivery
      • The replacement modules then failed continuously with one train of 28 modules lasting only ten months
      • Extensive manpower was required to maintain and replace the CEDI modules on a continual basis

      Plant personnel had all but given up hope for the CEDI system. They needed technical expertise and a quick, dependable, leak-free solution.

      Solution

      Through the ReMod Program by Siemens Water Technologies, which can be used to optimize existing CEDI and CDI systems and modules, Siemens personnel:

      • Met with operating personnel from the utility
      • Reviewed the current system, maintenance procedures, operating conditions and expectations
      • Provided a proposal, including recommendations and detailed specifications


      Results

      While still in progress, the existing CEDI modules within one train are being optimized with Ionpure LX-MK modules. For the optimized train, benefits now include:

      • No leaks
      • No brine
      • No fires
      • Significantly reduced maintenance and replacement requirements
      • Less power consumption

      Because of budgetary constraints, the existing power supplies are currently being salvaged and the second train is being rebuilt using the best of the existing competitor supplied modules.

      top of page
      Print
      Contact Us
      Mechanical and controls upgrade programs are also available
      Get help now
      Contact

      Related Products

      CDI-LX Replacement Modules

       

      © Siemens AG 2009 - Water Technologies
      Corporate Information | Privacy Policy | Terms Of Use | Digital ID