Industrial Process Water Chemical Feed and Control 

Industrial Process Water Chemical Feed and Control 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Applications
    • Aquatic Water Treatment
    • Corrosion and Biofouling Protection
    • Drinking Water Treatment
    • Groundwater Remediation
    • High Purity Water
    • Industrial Process Water
    • Odor and Vapor Control
    • Oil & Gas Produced Water
    • Sludge & Biosolids Treatment
    • Wastewater Treatment
    • Water Recycle & Reuse
    • Water and Wastewater Library
    • Find a Case Study
  • Industrial Process Water
    • Chemical Feed and Control
    • Condensate Polishing
    • Cooling Tower Make-Up Water
    • Disinfection
    • Organic Chemicals Removal
    • Raw Water Pretreatment
    • Sterilization
    • VOC Removal
    • Water Quality Analyzers and Process Control
  • Chemical Feed and Control

 Industrial Process Water Chemical Feed and Control

Chemical feed and control systems are a vital component in all industrial water treatment applications.   Each chemical has its own unique set of challenges that must be taken into consideration in the design, selection and application of the feed system.  No matter what chemical you are dosing; safety, reliability and precise control are required to optimize the treatment objective and reduce operating costs.

Encore 700
Encore® 700 chemical metering pump

Used for precise control over water quality, these systems must also include on line measurement and control ensuring safe and reliable operation. Our extensive portfolio of solutions is designed to meet all of your gas, liquid, dry and polymer feed requirements.

Typical water treatment chemicals include:
-Gas phase chlorine, carbon dioxide, sulfur dioxide or ammonia
-Liquid phase hypochlorite, sulfates/sulfites, corrosion inhibitors, acids, caustics, antiscalants and antifoaming agents
-Polymers for coagulation, flocculation and sludge thickening
-Dry substances such as lime, activated carbon, powdered, flaked and pelletized materials

An extensive range of Wallace & Tiernan® and Stranco® gas feed, liquid feed, dry feed and polymer feed systems and analyzers and controllers provides a unique solution capability from a single source covering the entire wastewater treatment process.




Technologies in our chemical feed and control portfolio include:
Gas Feed Systems
Liquid Feed Systems
Dry Feed Systems
Polymer Feed Systems
Chemical Induction Systems
Analyzers and Process Controllers

Gas feed systems can pose serious health and safety risks.  They can also be a challenge to control accurately and reliably with varying pressures from the supply to the point of injection.

With over 95-years of experience, we pioneered the solution to these challenges.  Our gas feed systems operate using the all-vacuum principle, eliminating pressurized supply lines from the gas cylinder up to the injection point.  For the precise control of gas flow rate, our time-tested and worldwide proven V-notch flow control technology provides unparalleled performance delivering a wide range of control and high repeatability.

While liquid feed systems pose the fewest challenges, long-term accuracy and reliability are the key ingredients to success.  Of special concern are liquids that have a high vapor pressure which can be difficult to meter reliably.  This begins with selecting the appropriate materials of construction to the hydraulic, mechanical and electrical design details.

Our equipment can be used to accurately dose chemicals ranging from sodium hypochlorite, acids and caustics to viscous polymers and slurries in a dependable and safe manner. High performance materials are used in all critical areas to ensure optimum compatibility and long service life.  Our Encore® 700 diaphragm metering pump is among the most efficient and reliable pump in the industry.  And our LVN 2000 liquid chemical feed system utilizes the V-notch flow control technology, operating under vacuum, ideal for liquids that have a tendency to out-gas or become air-bound in pumps.
 
Dry feed systems present a different set of challenges due to their inability to flow like liquids, hide out in crevices, become compacted, clog openings, etc.  Handling of bulk materials, preparation of slurries, measuring and accurately controlling the dose can be troublesome if not done correctly.

For decades, our dry feed products and systems have been delivering outstanding performance to precisely measure and effectively disperse and dose common dry water treatment chemicals.  Special care and attention to detail go into all of our products providing long-term, low maintenance solutions.  From silos to slakers, gravimetric and volumetric feed systems, manual and automatic control, we can provide a solution to meet your needs.

Polymers, which are quite complex, posses unique properties that require special care, attention and understanding.  For full utilization of the polymer, it must be properly dissolved, activated, aged and dispersed.  If any one of these steps is not done with the utmost care, the result will be excessive polymer consumption and unreliable polymer performance, ultimately resulting in unnecessary higher operating costs.

Our innovative PolyBlend® polymer dosing technology effectively addresses and overcomes these difficulties, maximizing polymer efficiency and reducing consumption.  Available in a wide range of capacities and tailored to your exact polymer’s requirements, you can be assured of complete polymer utilization and low operating costs.

Chemical induction systems play an important role in chemical feed and control applications. As costs for specialty treatment chemicals continue to rise, realizing the most efficient use of these includes dilution, injection and mixing. 

Our Water Champ® vacuum chemical induction system features an innovative design for superior mixing characteristics providing near perfect and instantaneous mixing.  The result - precise control, reduced chemical waste and improved chemical efficacy.

top of page

Contact Us

For more information about industrial chemical feed and control technologies, contact the Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.866.926.8420 or 1.724.772.1402 or information.water@siemens.com.

top of page

 Industrial Process Water Chemical Feed and Control Case Study

LVN-2000 Eliminates Chronic Maintenance, Performance & Safety Concerns At Exelon Nuclear Power Plant

The Exelon Nuclear, Limerick Generating Station in Limerick, PA injects sodium hypochlorite into the lower basins of two cooling towers to treat the circulating water and protect the condenser from biological fouling. For many years, the oxidizing biocide had been delivered to the cooling water systems via positive displacement chemical metering pumps, with each cooling tower served by two 4 GPM pumps.

The previous sodium hypochlorite feed system had been plagued from the onset by leaks, metering pump maintenance concerns, and poor chemical performance. “The pump and system PVC piping suffered severe fatigue and failed at mechanical joints, due primarily to the pressure/velocity pulses generated by the pumps,” says Eric George, chlorination system manager for the station. “We installed post dampeners and tried other remedies, but the problems persisted.”  Mechanical joints were replaced over time with solvent weld fittings to reduce leakage. While this resulted in less seepage at the joints, a significant rise in catastrophic piping failure occurred, resulting in sodium hypochlorite leaks requiring environmental cleanups.

Read Full Case Study

Industrial Process Water Chemical Feed and Control Case Study
top of page
Print
Contact Us

Featured Industrial Process Water Chemical Feed and Control Products

Gas Feed Systems
Liquid Feed Systems
Dry Feed Systems
Polymer Feed Systems
Chemical Induction Systems
Analyzers and Process Controllers

 Featured Case Studies

Southwestern Refinery Cleans Up Cooling System With Chlorine Dioxide
Chlorine Dioxide Improves Operating Efficiency in Process-Contaminated Tower
Increased Throughput in Ammonia Plant with Chlorine Dioxide
Chlorine Dioxide Cleans High Efficiency Cooling Tower Film Fill at Southwestern Gas Plant
Chlorine Dioxide Controls Zebra Mussels and Improves Heat Transfer
A Midwestern Power Utility Controls Zebra Mussels in its Service Water System with Chlorine Dioxide
Use of Chlorine Dioxide Enhances Corrosion Control Program at Major Southwestern Petroleum Refinery

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID