SIEMENS

 

ZABOCS Solves Odor Problem in Jacksonville Beach, FL 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Applications
      • Aquatic Water Treatment
      • Drinking Water Treatment
      • Groundwater Remediation
      • High Purity Water
      • Industrial Process Water
      • Odor and Vapor Control
      • Oil & Gas Produced Water
      • Sludge & Biosolids Treatment
      • Wastewater Treatment
      • Water Recycle & Reuse
      • Water and Wastewater Library
    • Odor and Vapor Control
      • Corrosion Control
      • Liquid Phase Odor Control
      • Vapor Phase Odor Control
      • VOC Removal

    ZABOCS Solves Odor Problem in Jacksonville Beach, FL

    Challenge

    Pump station #10 is located in the resort community of Jacksonville Beach on the Atlantic coast of Florida.  Situated between picturesque neighborhoods and outdoor sports facilities, odors resulting from the station’s wetwell and adjacent manhole were resulting in numerous complaints.  The city along with the engineering firm Waitz & Moye determined they required a low maintenance odor control system capable of treating both the manhole and wetwell while not disturbing the surrounding community.

    Solution

    Engineers recommended the The Siemens Water Technologies ZABOCS 5000 Biological Odor Control System as the most appropriate technology for pump station # 10.  In contrast to chemical scrubbers, the ZABOCS is a low maintenance alternative requiring only water and nutrients for operation.  High system efficiency allows for the use of small fans at high airflow rates, thereby creating minimal noise.  This coupled with no chemical storage tanks or containment structures made the ZABOCS the most unobtrusive option for the Jacksonville Beach project. 

    Results

    Prepackaged and skid mounted, the ZABOCS has proven to be the best option for the Jacksonville project.  Treating 350 cfm of air up to 150 ppm H2S, the system ventilates foul air from both sources without disturbing the community with the operation of noisy chemical pumps used in alternative technologies. 

    Low system profile and limited operating noise have allowed the people of Jacksonville Beach to enjoy the serenity of the community without offensive odors.

     

    top of page
    Print
    Contact Us
    Get help now
    Contact

    Related Products

    ZABOCS® Biological Odor Control System

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID