SIEMENS

 

Granador Juice Installs AGAR® Moving Bed Bioreactor (MBBR) System 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Applications
      • Aquatic Water Treatment
      • Drinking Water Treatment
      • Groundwater Remediation
      • High Purity Water
      • Industrial Process Water
      • Odor and Vapor Control
      • Oil & Gas Produced Water
      • Sludge & Biosolids Treatment
      • Wastewater Treatment
      • Water Recycle & Reuse
      • Water and Wastewater Library
    • Wastewater Treatment
      • Hexavalent Chrome Removal
      • Nutrient Removal
      • Primary Treatment
      • Spent Caustic Treatment
      • Water Quality Analyzers and Process Control

    Granador Juice Installs AGAR® Moving Bed Bioreactor (MBBR) System


    Challenge

    Grandor Juice, a premium brand of Unidrink AG located in Hitzkirch, Switzerland was previously using an anaerobic reactor for their wastewater treatment system.  However due to the inability to meet discharge requirements, a new system was required.

    The wastewater quality and composition at the Granador Juice manufacturing facility varied widely due to the type of products processed.  With the widely varying production levels, the wastewater treatment solution needed to comply with the requirements without operational complexity.

    Solution

    To meet the project challenges, the AGAR® MBBR was selected for installation.  This innovative fixed-film moving bed bioreactor process uses thousands of special biomass carriers designed to create a large surface area for biofilm growth - enhancing the biological wastewater treatment process without increasing the plant footprint.  The wastewater plant was designed with a typical chemical oxygen demand (COD) of 1000 mg/l of flow to an anaerobic reactor, where about 70 percent of the COD is removed.  The effluent from the anaerobic reactor passes through a single stage AGAR® MBBR system for aerobic polishing.  The system is filled to 54 percent with biomass carriers and operates as a roughing filter, in which attached growth of biofilm on the carriers is responsible for the removal of biochemical oxygen demand (BOD) with no circulation of activated sludge.

    Result

    Despite the seasonal variation in wastewater composition, the plant has been achieving higher efficiencies than required.  The plant has been in operation since July 2004 and has consistently met effluent quality requirements.

    Download the complete case study (pdf)

    top of page
    Print
    Contact Us
    Grandor Juice Installs AGAR System
    Get help now
    Contact

    Related Products

    Integrated and Advanced Biological Wastewater Treatment System
    AGAR (Attached Growth Airlift Reactor) Biological Treatment Process

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID