SIEMENS

 

PACT® System Helps El Paso, Texas, Reuse Effluent 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Applications
      • Aquatic Water Treatment
      • Drinking Water Treatment
      • Groundwater Remediation
      • High Purity Water
      • Industrial Process Water
      • Odor and Vapor Control
      • Oil & Gas Produced Water
      • Sludge & Biosolids Treatment
      • Wastewater Treatment
      • Water Recycle & Reuse
      • Water and Wastewater Library
    • Wastewater Treatment
      • Hexavalent Chrome Removal
      • Nutrient Removal
      • Primary Treatment
      • Spent Caustic Treatment
      • Water Quality Analyzers and Process Control

    PACT® System Helps El Paso, Texas, Reuse Effluent

    Challenge

    Arid El Paso, Texas, needed a plan to reuse treated wastewater in the face of dwindling fresh water supplies from its aquifer, and scarce precipitation.

    The utility sought viable technologies to install at its Fred Hervey Water Reclamation Plant, so that the treated effluent would meet drinking water standards and could be injected into the groundwater aquifer as recharge water. In that way, the community could maintain adequate levels of potable water.

    Solution

    The utility installed a process to treat up to 10 million gallons of sewage a day, including screening, degritting, primary clarification, flow equalization, biophysical treatment using powdered activated carbon, secondary clarification, filtration and disinfection.

    The biophysical process is a two-stage PACT® system, supplied by Siemens Water Technologies. Combining adsorption on powdered activated carbon with activated sludge, the PACT system is the heart of the reuse system. It removes most organics and all nitrogen compounds.

    Results

    Full scale operation commenced in 1985. Since then, the reuse plant has operated without a discharge permit violation, and has met or exceeded design parameters.

    The treated water meets US Environmental Protection Agency water standards and is well within state standards for drinking water quality. 

    • Effluent BOD less than 3 milligrams per liter
    • Effluent COD less than 10 mg/l
    • Effluent TKN less than 1 mg/l
    • Effluent NH3-N less than 0.2 mg/l
    • Effluent THM less than 0.1 mg/l

    The effluent is pumped to the aquifer through a system of ten recharge wells. Some of it is used by industry.

    Cost per treatment was about $1.60 per 1,000 gallons (year 2000 figures).

    top of page
    Print
    Contact Us
    Zimpro Products PACT System
    Get help now
    Contact

    Related Products

    PACT® System

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID