Water and Wastewater Library 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Applications
    • Aquatic Water Treatment
    • Corrosion and Biofouling Protection
    • Drinking Water Treatment
    • Groundwater Remediation
    • High Purity Water
    • Industrial Process Water
    • Odor and Vapor Control
    • Oil & Gas Produced Water
    • Sludge & Biosolids Treatment
    • Wastewater Treatment
    • Water Recycle & Reuse
    • Water and Wastewater Library
    • Find a Case Study
  • Water and Wastewater Library

Class A Technologies

Technologies that can meet Class A standards include thermal treatment methods like composting, heat drying, heat treatment, thermophilic (heat generating) aerobic digestion and pasteurization.  Class A technologies are known as PFRP – Processes that can Further Reduce Pathogens.  The technologies must process the biosolids for a specific length of time at a specific temperature.

Composting.  This is an environmentally friendly way to recycle the nutrients and organic matter found in wastewater solids.  Composting systems turn wastewater biosolids, sawdust, yard waste and wood chips into high-quality compost.  As the material decomposes, oxygen filters through the compost site, releasing water, heat and carbon dioxide.  This process helps dry the organic material, while the generated heat increases the rate of decomposition and kills pathogens.

Heat Drying.  This process applies direct or indirect heat to reduce the moisture in biosolids.  It eliminates pathogens, reduces volume and results in a product that can be used as a fertilizer or soil amendment.  Because dryers produce a 90 percent dry material, additional VAR is not required.

Digestion.   In ATAD (autothermal thermophilic aerobic digestion) systems, biosolids are heated to 131°F to 140°F (55°C to 60°C) and aerated for about 10 days.  This autothermal process generates its own heat, and reduces volume.  The result is a high-quality Class A product acceptable for reuse as a liquid fertilizer.

Pasteurization.  Pasteurization produces a Class A material when the biosolids are heated to at least 158°F (70°C) for 30 minutes.  This extreme heat kills pathogens in the organic matter.  When followed by anaerobic digestion, the VAR is attained and the biosolids can be land applied with minimal restrictions.  The majority of the energy used in the pasteurization process is recovered with an innovative heat exchanger system and used to maintain the proper temperature in downstream anaerobic digesters.

Class B Technologies
Understanding 40 CFR Part 503
Class A & B Technologies from Siemens Water Technologies
Class A & B Biosolids

top of page

Print
Contact Us
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID