Water and Wastewater Library 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Applications
    • Aquatic Water Treatment
    • Corrosion and Biofouling Protection
    • Drinking Water Treatment
    • Groundwater Remediation
    • High Purity Water
    • Industrial Process Water
    • Odor and Vapor Control
    • Oil & Gas Produced Water
    • Sludge & Biosolids Treatment
    • Wastewater Treatment
    • Water Recycle & Reuse
    • Water and Wastewater Library
    • Find a Case Study
  • Water and Wastewater Library

Vapor Space Purging - Cover Material

Oil/water separator covers are typically made of lightweight and easy-to-maintain materials like aluminum or fiberglass reinforced plastic (FRP) instead of steel and concrete.  An arched or sloped roof design discourages liquid ponding and snow accumulation, and helps direct corrosive condensate that forms on the underside of the cover toward the tank walls.  A drip lip attached to the cover conveys the condensate into the tank to prevent it from concentrating and, in turn, deteriorating the separator tank.

Low profile aluminum, used to make oil/water separator covers, expands and contracts with temperature fluctuations.  Variations between ambient and wastewater temperatures of 10°C to 50°C (50°F to 120°F) are common and, as a result, a vapor-tight seal may be difficult to achieve and maintain under normal operating conditions.  Additional caulking may help ensure a vapor-tight enclosure.  A corrosion-resistant coating should be used to reduce the potential for chemical ignition from aluminum alkyls.  The structure should also be grounded to reduce the potential for mechanical ignition. 

FRP covers are not as susceptible to thermal expansion as aluminum.  They are typically custom-molded and usually contain resin additives that resist fire and other environmental elements, improve structural integrity and dissipate static charges.  In addition, the covers’ molded construction also accommodates variations in the design of external separator tank drive arrangements yet still maintains a positive seal at the cover penetration.  The high humidity within the enclosure makes ignition from static charges unlikely.   

Gasketing and caulking material used with oil/water separator covers must withstand the aggressive atmosphere within the enclosure.  For example, closed cell nitrile foam type SBE42 per ASTM D1-56-67 provides a chemically resistant, durable and vapor-tight seal for oil/water separators used in treating refinery petroleum wastewater.

A safety-relief device protects the separator cover from internal pressure and vacuum conditions that may compromise the enclosure’s structural design.  Pressure-vacuum relief valves allow air and/or vapors to escape and not damage the enclosure.  A flame arrester and additional emergency venting capacity further relieve pressure in the oil/water separator tank that may result from fire outside of the enclosure.

Vent Devices
Vapor Control Device
Enclosed Combustion Devices
Vapor Recovery Devices
Flare Devices
Ignition Sources

top of page

Print
Contact Us
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID