Water and Wastewater Library 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Applications
    • Aquatic Water Treatment
    • Corrosion and Biofouling Protection
    • Drinking Water Treatment
    • Groundwater Remediation
    • High Purity Water
    • Industrial Process Water
    • Odor and Vapor Control
    • Oil & Gas Produced Water
    • Sludge & Biosolids Treatment
    • Wastewater Treatment
    • Water Recycle & Reuse
    • Water and Wastewater Library
    • Find a Case Study
  • Water and Wastewater Library

Vapor Control Device - Vapor Recovery Devices

Condensers and carbon adsorption are two types of vapor recovery systems.  With condensation, the vapor stream is saturated before being condensed into a liquid.  Removal efficiency depends on the partial pressure and the hydrocarbons concentration in the vapor stream.  The lowest temperature necessary to condense the vapor dictates which coolant is used (water, brine solutions or Freon).  The condensation process does not produce any additional waste, but the recovered product may contain partially oxidized VOC that requires special disposal.

Carbon adsorption is more commonly used for vapor recovery, as it does not require elevated pressures or refrigeration to remove hydrocarbon vapor.  The higher molecular weight of hydrocarbons, combined with temperatures below 38°C (100°F) and less than 50 percent humidity, results in higher removal efficiencies.  Despite fluctuating flow rates and concentrations, carbon adsorption systems safely remove contaminants at very low-pressure losses 249 Pa (1” w.c.).  These systems do not require blowers.  The carbon can be regenerated a finite number of times, on- or off-site, before it is completely spent.

Flare Devices
Ignition Sources
Vapor Space Purging

top of page

Print
Contact Us
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID