SIEMENS

 

Water and Wastewater Library 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Applications
      • Aquatic Water Treatment
      • Drinking Water Treatment
      • Groundwater Remediation
      • High Purity Water
      • Industrial Process Water
      • Odor and Vapor Control
      • Oil & Gas Produced Water
      • Sludge & Biosolids Treatment
      • Wastewater Treatment
      • Water Recycle & Reuse
      • Water and Wastewater Library
    • Water and Wastewater Library

    Oil Water Separator - Vapor Space Purging

    Combustible Concentration Reduction (CCR) and Oxygen Concentration Reduction (OCR) are two explosion prevention methods commonly used to control oxidizing agents mixing with combustibles.  Of the two, the CCR method is more sensitive to the volatile hydrocarbon vapor concentration and to the vapor’s flammable range.  It dilutes the vapor space with air to maintain the enclosed atmosphere at a concentration below the lower flammable limit.  Sophisticated instrumentation and monitoring equipment must be used with this type of system. 

    Used more often than the CCR system in designing vapor space purging, the OCR system uses gas sources, other than air, to control the oxidant concentration in the vapor space to a point above the upper flammable limit.  Purge gas (inert, steam or fuel) exerts a slight pressure on the system under all operating conditions and flows continuously to maintain the required level of oxygen deficiency.

    Purge Gases
    Cover Material
    Vent Devices
    Vapor Control Device
    Enclosed Combustion Devices
    Vapor Recovery Devices
    Flare Devices
    Ignition Sources

    top of page

    Print
    Contact Us
    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID